All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Tapped Base Mounted Bearings
>
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
>
View Items
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 67
1
2
3
Part Number
Shaft Size d
Bearing Type
Base Width
Static Load Rating
Dynamic Load Rating
Housing Construction
CAD
YTB 30 SGT
30
mm
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
STB1 3/16
1 3/16
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
YTB1 3/16
1 3/16
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
YTB1 3/16 SGT
1 3/16
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
STB1 1/4 S
1 1/4
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
STB1 1/4
1 1/4
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB1 1/4 S
1 1/4
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
YTB1 1/4
1 1/4
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB1 1/4 S SGT
1 1/4
in
Ball Bearing
38.1
mm
1.5
in
11300
N
2530
lbf
21600
N
4850
lbf
Tapped Base
YTB1 1/4 SGT
1 1/4
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
STB1 3/8
1 3/8
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB1 3/8
1 3/8
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
STB 35
35
mm
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB 35
35
mm
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB 35 SGT
35
mm
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
YTB1 7/16 SGT
1 7/16
in
Ball Bearing
44.45
mm
1.75
in
15300
N
3440
lbf
28500
N
6400
lbf
Tapped Base
STB1 1/2
1 1/2
in
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
YTB1 1/2
1 1/2
in
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
YTB1 1/2 SGT
1 1/2
in
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
STB 40
40
mm
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
YTB 40
40
mm
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
YTB 40 SGT
40
mm
Ball Bearing
47.63
mm
1.875
in
19800
N
4460
lbf
36200
N
8130
lbf
Tapped Base
STB1 5/8
1 5/8
in
Ball Bearing
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Tapped Base
YTB1 5/8
1 5/8
in
Ball Bearing
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Tapped Base
YTB1 5/8 SGT
1 5/8
in
Ball Bearing
50.8
mm
2
in
20500
N
4600
lbf
36300
N
8160
lbf
Tapped Base
Results 26 - 50 of 67
1
2
3