Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| YTB 30 SGT | Shaft Size d N/A 30 mm | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 3/16 | Shaft Size d N/A 1 3/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 3/16 | Shaft Size d N/A 1 3/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 3/16 SGT | Shaft Size d N/A 1 3/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 1/4 S | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 1/4 | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/4 S | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/4 | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/4 S SGT | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/4 SGT | Shaft Size d N/A 1 1/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 3/8 | Shaft Size d N/A 1 3/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 3/8 | Shaft Size d N/A 1 3/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB 35 | Shaft Size d N/A 35 mm | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB 35 | Shaft Size d N/A 35 mm | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB 35 SGT | Shaft Size d N/A 35 mm | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 7/16 SGT | Shaft Size d N/A 1 7/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 1/2 | Shaft Size d N/A 1 1/2 in | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/2 | Shaft Size d N/A 1 1/2 in | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 1/2 SGT | Shaft Size d N/A 1 1/2 in | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB 40 | Shaft Size d N/A 40 mm | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB 40 | Shaft Size d N/A 40 mm | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB 40 SGT | Shaft Size d N/A 40 mm | Bearing Type N/A Ball Bearing | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| STB1 5/8 | Shaft Size d N/A 1 5/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 5/8 | Shaft Size d N/A 1 5/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
| YTB1 5/8 SGT | Shaft Size d N/A 1 5/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |