All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Three Bolt Flanged Mounted Bearings > Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 112 1 2 3 4 5 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

RFD 7/8 7/8 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
VFD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD 15/16 15/16 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
VFD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
VFD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
VFD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
VFD 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
RFD 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GVFD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
GRFD1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
Three-Bolt Square Flange CAD Icon (for items table)
  Results 26 - 50 of 112 1 2 3 4 5