Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 149 of 149 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

GVFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 1/4S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 5/16 N/A 1 5/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 3/8 N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR 35 N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFD1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GVFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
VFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
RFDR1 7/16 N/A 1 7/16 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
GRFD 50 N/A 50 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Three-Bolt Square Flange N/A CAD Icon (for items table)
101 - 149 of 149 | Results Per Page | View | Unit of Measure
1 2 3