All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Three Bolt Flanged Mounted Bearings
>
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 112
1
2
3
4
5
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Housing Style
CAD
GRFD1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
VFD1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
RFD1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
GRFD1 9/16
1 9/16
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
RFD1 9/16
1 9/16
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
GVFD 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
GRFD 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
VFD 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
RFD 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
Three-Bolt Square Flange
GVFD1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GRFD1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
VFD1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
RFD1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GVFD1 11/16
1 11/16
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GRFD1 11/16
1 11/16
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
VFD1 11/16
1 11/16
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
RFD1 11/16
1 11/16
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GVFD1 3/4
1 3/4
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GRFD1 3/4
1 3/4
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
VFD1 3/4
1 3/4
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
RFD1 3/4
1 3/4
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GVFD 45
45
mm
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
GRFD 45
45
mm
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
VFD 45
45
mm
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
RFD 45
45
mm
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
Three-Bolt Square Flange
Results 76 - 100 of 112
1
2
3
4
5