Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| VCJT1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| LCJT1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 11/16 NT | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| LCJT1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 3/4 NT | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 38.9 mm1.531 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| LCJT1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| LCJT1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT1 15/16 NT | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| VCJT 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| RCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| TCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |