COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 100 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Add To Cart/Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 17.5 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 18.3 mm0.719 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 17.5 mm0.688 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 18.3 mm0.719 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 23 mm0.906 in N/A 4900 N1120 lbf N/A 11000 N2500 lbf N/A N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »