Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SCJT 45 N/A 45 mm N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJTM1 15/16 N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 15/16 SGT N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT1 15/16 N/A 1 15/16 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJTM 1 15/16 SGT N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 50 SGT N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 50 N/A 50 mm N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 50 N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJTM2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT2 SGT N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT2 S N/A 2 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT2 N/A 2 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 55 SGT N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT 55 N/A 55 mm N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT 55 N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT2 3/16 SGT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
SCJT2 3/16 N/A 2 3/16 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table)
YCJT2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table)
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3