Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| YCJT 50 SGT | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| SCJT 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 42.9 mm1.689 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJTM2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT2 SGT | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| SCJT2 S | Shaft Size d N/A 2 in | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| SCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT2 | Shaft Size d N/A 2 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT 55 SGT | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| SCJT 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT2 3/16 SGT | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| SCJT2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
| YCJT2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 46.8 mm1.843 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |