Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
KCJT 20 PS | Shaft Size d N/A 20 mm | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 25 PS | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 3/4 PS | Shaft Size d N/A 0.7500 in | Housing Width A N/A 27.8 mm1.094 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 30 PS | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT 35 PS | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT1 1/4 PS | Shaft Size d N/A 1.2500 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT1 1/4S PS | Shaft Size d N/A 1.2500 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT1 3/16 PS | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 1556 N350 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT1 7/16 PS | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 2112 N475 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
KCJT1 PS | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 19 mm0.748 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 19 mm0.748 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 24.6 mm0.969 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 26.2 mm1.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 A4357 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 5/8 FS530 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 17.9 mm0.705 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.126 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
SCJT 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 30.9 mm1.217 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |