Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
RAT 1/2 | Shaft Size d N/A 0.5000 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 5/8 | Shaft Size d N/A 0.6250 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 3/4 | Shaft Size d N/A 0.7500 in | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1480 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RAT1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange | CAD N/A |
RRT1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange | CAD N/A |