Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Eccentric Locking Collar Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Eccentric Locking Collar Ball Bearings

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 301 - 325 of 810 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA103RR2 1 1/4 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Molded Shroud
1103KL3 1 1/4 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
1100
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
RA103DD2 1 1/4 in 2.441 in
62
mm
1.406 in
35.72
mm
2280 lbf
10000
N
4800 lbf
21600
N
Non-Relubricatable Cylindrical OD N/A
G1104KRRB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
G1104KLLB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Labyrinth Seal
G1104KPPB2 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal
GRA104RRB 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Molded Shroud
G1104KRR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Shroud Seal
G1104KLL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Labyrinth Seal
GRA104RR 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Molded Shroud
1104KRRB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal
1104KLLB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Labyrinth Seal
1104KPPB2 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal
RA104RRB 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Molded Shroud
1104KRR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal
1104KLL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
RA104RR 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Molded Shroud
1104KR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal
1104KL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
1104KLLG 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
SM1104K 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A
SM1104KB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD N/A
RA104DD 1 1/4 in 2.835 in
72
mm
1.531 in
38.89
mm
3050 lbf
13700
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A
SM1104KS 1 1/4 in 3.11 in
79
mm
2.016 in
51.2
mm
3400 lbf
11500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A
GN104KRRB 1 1/4 in 3.150 in
80
mm
2.031 in
51.6
mm
4120 lbf
18300
N
8340 lbf
37100
N
Relubricatable Spherical OD Shroud Seal
  Results 301 - 325 of 810 « 11 12 13 14 15 »  
<