All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 810 « 11 12 13 14 15 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA103RR2 1 1/4 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1103KL3 1 1/4 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
1100
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA103DD2 1 1/4 in 2.441 in
62
mm
1.406 in
35.72
mm
2280 lbf
10000
N
4800 lbf
21600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1104KRRB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1104KLLB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1104KPPB2 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA104RRB 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1104KRR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1104KLL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
GRA104RR 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1104KRRB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1104KLLB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1104KPPB2 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA104RRB 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1104KRR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1104KLL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA104RR 1 1/4 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1104KR 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1104KL 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1104KLLG 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1104K 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1104KB 1 1/4 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA104DD 1 1/4 in 2.835 in
72
mm
1.531 in
38.89
mm
3050 lbf
13700
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1104KS 1 1/4 in 3.11 in
79
mm
2.016 in
51.2
mm
3400 lbf
11500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN104KRRB 1 1/4 in 3.15 in
80
mm
2.031 in
51.6
mm
4120 lbf
18300
N
8340 lbf
37100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
  Results 301 - 325 of 810 « 11 12 13 14 15 »