Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
701 - 750 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

G1205KRRB N/A 2.3125 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1205KLLB N/A 2.3125 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1205KLLG N/A 2.3125 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1205K N/A 2.3125 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1205KB N/A 2.3125 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN205K N/A 2.3125 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN205KB N/A 2.3125 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE60KRRB N/A 60 mm N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GE60KRR N/A 60 mm N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
E60KRRB N/A 60 mm N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
E60KRR N/A 60 mm N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1206KRRB N/A 2 3/8 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1206KLLB N/A 2 3/8 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1206KLLG N/A 2 3/8 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1206K N/A 2 3/8 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1206KB N/A 2 3/8 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN206K N/A 2 3/8 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN206KB N/A 2 3/8 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1207KRRB N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1207KLLB N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1207KRR N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1207KRRB N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1207KRR N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1207KR N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1207KL N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf3500 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1207KRS N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1207KLLG N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1207K N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1207KB N/A 2 7/16 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SM1207KS N/A 2 7/16 in N/A 4.724 in120 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN207KRRB N/A 2 7/16 in N/A 5.118 in130 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GN207KLLB N/A 2 7/16 in N/A 5.118 in130 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN207K N/A 2 7/16 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN207KB N/A 2 7/16 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN207KS N/A 2 7/16 in N/A 5.709 in145 mm N/A 3.125 in79.4 mm N/A 11600 lbf51700 N N/A 20400 lbf90000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1208K N/A 2 1/2 in N/A 4.724 in120 mm N/A 3.3750 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1208KB N/A 2 1/2 in N/A 4.724 in120 mm N/A 3.3750 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1210KRRB N/A 2.6250 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SM1211KTS N/A 2 2/3 in N/A 4.921 in125 mm N/A 3.371 in85.62 mm N/A 9890 lbf43992 N N/A 15500 lbf68947 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1211KRRB N/A 2 11/16 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SM1211KT N/A 2 11/16 in N/A 4.921 in125 mm N/A 3.3750 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1211KTB N/A 2 11/16 in N/A 4.921 in125 mm N/A 3.3750 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SM1211KS N/A 2 11/16 in N/A 5.512 in140 mm N/A 3.3750 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN211KRRB N/A 2 11/16 in N/A 5.906 in150 mm N/A 3.5 in88.9 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GN211KLLB N/A 2 11/16 in N/A 5.906 in150 mm N/A 3.5 in88.9 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN211K N/A 2 11/16 in N/A 5.906 in150 mm N/A 3.6250 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN211KB N/A 2 11/16 in N/A 5.906 in150 mm N/A 3.6250 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN211KS N/A 2 11/16 in N/A 6.496 in165 mm N/A 3.6250 in92.1 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1212KRRB N/A 2 3/4 in N/A 5.118 in130 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GE70KRRB N/A 70 mm N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
701 - 750 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »