All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 810 « 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GE35KRRB 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE35DD 35 mm 2.835 in
72
mm
1.531 in
38.89
mm
3050 lbf
13700
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GE35KPPB2 35 mm 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GE35KLLB 35 mm 2.835 in
72
mm
2.04 in
51.82
mm
3440 lbf
15301
N
6400 lbf
28468
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1107KRRB 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1107KLLB 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1107KPPB2 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA107RRB 1 7/16 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1107KRR 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1107KLL 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1107KRRB 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1107KLLB 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1107KPPB2 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA107RRB 1 7/16 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1107KRR 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1107KLL 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA107RR 1 7/16 in 2.835 in
72
mm
1.531 in
38.9
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1107KR 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1107KL 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
1500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1107KRS 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3440 lbf
15300
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1107KLLG 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1107K 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1107KB 1 7/16 in 2.835 in
72
mm
2.016 in
51.2
mm
3400 lbf
15100
N
6400 lbf
28500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA107DD 1 7/16 in 2.835 in
72
mm
1.531 in
38.89
mm
3050 lbf
13700
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1107KS 1 7/16 in 3.11 in
79
mm
2.016 in
51.2
mm
3400 lbf
11500
N
6400 lbf
28500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
  Results 376 - 400 of 810 « 16 17 18 19 20 »