All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 810 « 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1108KTS 1 1/2 in 3.150 in
80
mm
2.216 in
56.29
mm
4460 lbf
19839
N
8130 lbf
36164
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1108KS 1 1/2 in 3.465 in
88.000
mm
2.219 in
56.4
mm
4400 lbf
19600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN108KRRB 1 1/2 in 3.543 in
90
mm
2.252 in
57.2
mm
5850 lbf
26000
N
11100 lbf
49200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GN108KLLB 1 1/2 in 3.543 in
90
mm
2.252 in
57.2
mm
5850 lbf
26000
N
11100 lbf
49200
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
SMN108K 1 1/2 in 3.543 in
90
mm
2.2500 in
57.150
mm
5850 lbf
26100
N
11000 lbf
49000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN108KB 1 1/2 in 3.543 in
90
mm
2.2500 in
57.150
mm
5850 lbf
26100
N
11000 lbf
49000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN108KS 1 1/2 in 3.9370 in
100
mm
2.2500 in
57.2
mm
5850 lbf
26100
N
11000 lbf
49000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1109KRRB 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1109KLLB 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1109KPPB3 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA109RRB 1 9/16 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1109KLL 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1109KRRB 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1109KLLB 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1109KPPB3 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA109RRB 1 9/16 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1109KRR 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1109KLL 1 9/16 in 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA109RR 1 9/16 in 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1109KLLG 1 9/16 in 3.150 in
80
mm
2.219 in
56.4
mm
4000 lbf
17600
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1109KT 1 9/16 in 3.150 in
80
mm
2.219 in
56.4
mm
4400 lbf
19600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
RA109DD 1 9/16 in 3.150 in
80
mm
1.719 in
43.66
mm
4000 lbf
17600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN109K 1 9/16 in 3.543 in
90
mm
2.2500 in
57.150
mm
5850 lbf
26100
N
11000 lbf
49000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN109KB 1 9/16 in 3.543 in
90
mm
2.2500 in
57.150
mm
5850 lbf
26100
N
11000 lbf
49000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GE40KPPB3 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
  Results 426 - 450 of 810 « 16 17 18 19 20 »