All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 810 « 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GRAE40RRB 40 mm 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE40KRR 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
GRAE40RR 40 mm 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
E40KRRB 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E40KPPB3 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE40RRB 40 mm 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
E40KRR 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE40RR 40 mm 3.150 in
80
mm
1.72 in
43.7
mm
4460 lbf
19800
N
8130 lbf
36200
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE40KRRB 40 mm 3.150 in
80
mm
2.22 in
56.4
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE40DD 40 mm 3.150 in
80
mm
1.719 in
43.66
mm
4000 lbf
17600
N
8150 lbf
36000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1110KRRB 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1110KLLB 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1110KPPB4 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA110RRB 1 5/8 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1110KRR 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1110KLL 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1110KRRB 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1110KLLB 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1110KPPB4 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA110RRB 1 5/8 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1110KRR 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1110KLL 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA110RR 1 5/8 in 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1110KL 1 5/8 in 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
2000
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1110KLLG 1 5/8 in 3.347 in
85
mm
2.219 in
56.4
mm
4500 lbf
20000
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
  Results 451 - 475 of 810 « 16 17 18 19 20 »