Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Eccentric Locking Collar Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Eccentric Locking Collar Ball Bearings

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 26 - 50 of 810 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA009RR 9/16 in 1.575 in
40
mm
1.126 in
28.6
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Molded Shroud
1009KLLG 9/16 in 1.575 in
40
mm
1.469 in
37.3
mm
1060 lbf
4700
N
2400 lbf
10700
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
SM1009K 9/16 in 1.575 in
40
mm
1.469 in
37.3
mm
1600 lbf
4700
N
2360 lbf
10600
N
Non-Relubricatable Cylindrical OD N/A
SM1009KB 9/16 in 1.575 in
40
mm
1.469 in
37.3
mm
1600 lbf
4700
N
2360 lbf
10600
N
Non-Relubricatable Spherical OD N/A
RA009DD 9/16 in 1.575 in
40
mm
1.125 in
28.58
mm
1000 lbf
4400
N
2360 lbf
10600
N
Non-Relubricatable Cylindrical OD N/A
RAL010NPPB 5/8 in 1.378 in
35
mm
0.938 in
23.8
mm
680 lbf
3000
N
1700 lbf
7500
N
Non-Relubricatable Spherical OD N/A
RAL010NPP 5/8 in 1.378 in
35
mm
0.938 in
23.8
mm
680 lbf
3000
N
1700 lbf
7500
N
Non-Relubricatable Cylindrical OD N/A
G1010KRRB 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal
G1010KLLB 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Labyrinth Seal
GRA010RRB 5/8 in 1.575 in
40
mm
1.126 in
28.6
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Molded Shroud
G1010KRR 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Shroud Seal
G1010KLL 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Labyrinth Seal
GRA010RR 5/8 in 1.575 in
40
mm
1.126 in
28.6
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Molded Shroud
1010KRRB 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Shroud Seal
1010KLLB 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Labyrinth Seal
RA010RRB 5/8 in 1.575 in
40
mm
1.126 in
28.6
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Molded Shroud
1010KRR 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Shroud Seal
1010KLL 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
RA010RR 5/8 in 1.575 in
40
mm
1.126 in
28.6
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Molded Shroud
1010KR 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Shroud Seal
1010KL 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
1010KLLG 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1060 lbf
4700
N
2400 lbf
10700
N
Non-Relubricatable Cylindrical OD Labyrinth Seal
SM1010K 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1600 lbf
4700
N
2360 lbf
10600
N
Non-Relubricatable Cylindrical OD N/A
SM1010KB 5/8 in 1.575 in
40
mm
1.469 in
37.3
mm
1600 lbf
4700
N
2360 lbf
10600
N
Non-Relubricatable Spherical OD N/A
RA010DD 5/8 in 1.575 in
40
mm
1.125 in
28.58
mm
1000 lbf
4400
N
2360 lbf
10600
N
Non-Relubricatable Cylindrical OD N/A
  Results 26 - 50 of 810  1 2 3 4 5 »  
<