All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 526 - 550 of 810 « 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GE45KPPB3 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE45RRB 45 mm 3.346 in
85
mm
1.72 in
43.7
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE45KRR 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
E45KRRB 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E45KPPB4 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE45RRB 45 mm 3.346 in
85
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
E45KRR 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE45RR 45 mm 3.346 in
85
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE45KRRB 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GE45KPPB4 45 mm 3.346 in
85
mm
2.22 in
56.4
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1113KRRB 1 4/5 in 3.543 in
90
mm
2.46 in
62.64
mm
5210 lbf
23175
N
8740 lbf
38877
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1113KRR 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1113KLLB 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1113KPPB3 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA113RRB 1.8125 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1113KRR 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1113KPPB3 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA113RRB 1.8125 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
RA113RR 1.8125 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1113KLLG 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1113K 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1113KB 1.8125 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN113K 1.8125 in 4.331 in
110
mm
2.625 in
66.68
mm
8500 lbf
37900
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN113KB 1.8125 in 4.331 in
110
mm
2.625 in
66.68
mm
8500 lbf
37900
N
15300 lbf
68000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1114KRRB 1 7/8 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
  Results 526 - 550 of 810 « 21 22 23 24 25 »