All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 810 « 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

1115KLLB 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1115KPPB3 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA115RRB 1 15/16 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1115KRR 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1115KLL 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA115RR 1 15/16 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1115KR 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1115KL 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
2300
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1115KRS 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1115KRRB2 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1115KLLG 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1115K 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1115KB 1 15/16 in 3.543 in
90
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1115KS 1 15/16 in 3.937 in
100
mm
2.469 in
62.7
mm
5100 lbf
22700
N
8800 lbf
39000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN115KRRB 1 15/16 in 4.331 in
110
mm
2.626 in
66.7
mm
8510 lbf
37900
N
15400 lbf
68600
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GN115KLLB 1 15/16 in 4.331 in
110
mm
2.626 in
66.7
mm
8510 lbf
37900
N
15400 lbf
68600
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
SMN115K 1 15/16 in 4.331 in
110
mm
2.625 in
66.68
mm
8500 lbf
37900
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN115KB 1 15/16 in 4.331 in
110
mm
2.625 in
66.68
mm
8500 lbf
37900
N
15300 lbf
68000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN115KS 1 15/16 in 4.724 in
120
mm
2.625 in
66.7
mm
8500 lbf
37900
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GE50KPPB3 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE50RRB 50 mm 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE50KRR 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
E50KRRB 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E50KPPB3 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE50RRB 50 mm 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
  Results 576 - 600 of 810 « 21 22 23 24 25 »