All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 601 - 625 of 810 « 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

E50KRR 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE50RR 50 mm 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE50KRRB 50 mm 3.543 in
90
mm
2.469 in
62.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA115RRB2 2 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
RA115RRB2 2 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
RA115RR2 2 in 3.543 in
90
mm
1.72 in
43.7
mm
5210 lbf
23200
N
8740 lbf
38900
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
G1200KRRB 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1200KLLB 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1200KPPB4 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA200RRB 2 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1200KRR 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1200KLL 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1200KRRB 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1200KLLB 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1200KPPB4 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA200RRB 2 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1200KRR 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1200KLL 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA200RR 2 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1200KL 2 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
2900
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1200KLLG 2 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1200K 2 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1200KB 2 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GN200KRRB 2 in 4.724 in
120
mm
2.874 in
73
mm
10000 lbf
44600
N
17800 lbf
79300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SMN200K 2 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
  Results 601 - 625 of 810 « 21 22 23 24 25 »