All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 626 - 650 of 810 « 26 27 28 29 30 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SMN200KB 2 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1201KRRB 2.0625 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1201KLLB 2.0625 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1201KPPB4 2.0625 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA201RRB 2.0625 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1201KPPB4 2.0625 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA201RRB 2.0625 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
RA201RR 2.0625 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1201KLLG 2.0625 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1201K 2.0625 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1201KB 2.0625 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN201K 2.0625 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN201KB 2.0625 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1202KRRB 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1202KLLB 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1202KPPB4 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA202RRB 2.1250 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1202KRRB 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1202KLLB 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1202KPPB4 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA202RRB 2.1250 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1202KRR 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1202KLL 2.1250 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA202RR 2.1250 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1202KLLG 2.1250 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
  Results 626 - 650 of 810 « 26 27 28 29 30 »