All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 810 « 26 27 28 29 30 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1202K 2.1250 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1202KB 2.1250 in 3.937 in
100
mm
2.813 in
71.4
mm
6400 lbf
28500
N
10800 lbf
48000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN202K 2.1250 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN202KB 2.1250 in 4.724 in
120
mm
2.875 in
73.03
mm
9800 lbf
43600
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
GE55KPPB3 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRAE55RRB 55 mm 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
GE55KRR 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
E55KRRB 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E55KPPB4 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE55RRB 55 mm 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
E55KRR 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RAE55RR 55 mm 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE55KRRB 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GE55KPPB4 55 mm 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1203KRRB 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1203KLLB 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1203KPPB4 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA203RRB 2 3/16 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1203KRR 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1203KLL 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1203KRRB 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1203KLLB 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1203KPPB4 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA203RRB 2 3/16 in 3.937 in
100
mm
1.906 in
48.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1203KRR 2 3/16 in 3.937 in
100
mm
2.811 in
71.4
mm
6570 lbf
29200
N
10800 lbf
48100
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
  Results 651 - 675 of 810 « 26 27 28 29 30 »