All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 810 « 31 32 33 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1213KRRB 2 13/16 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
SM1213K 2 13/16 in 5.118 in
130
mm
3.625 in
92.08
mm
9800 lbf
43600
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1213KB 2 13/16 in 5.118 in
130
mm
3.625 in
92.08
mm
9800 lbf
43600
N
15300 lbf
68000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1214KRRB 2.8750 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1215KRRB 2 15/16 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1215KLLB 2 15/16 in 5.118 in
130
mm
3.591 in
91.2
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1215KRRB 2 15/16 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1215KLLB 2 15/16 in 5.118 in
130
mm
3.591 in
91.2
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1215KRR 2 15/16 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1215KLL 2 15/16 in 5.118 in
130
mm
3.591 in
91.2
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1215KRS 2 15/16 in 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
SM1215K 2 15/16 in 5.118 in
130
mm
3.625 in
92.08
mm
9800 lbf
43600
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1215KB 2 15/16 in 5.118 in
130
mm
3.625 in
92.08
mm
9800 lbf
43600
N
15300 lbf
68000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1215KS 2 15/16 in 5.709 in
145
mm
3.625 in
92.08
mm
9800 lbf
43600
N
15300 lbf
68000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GN215KRRB 2 15/16 in 6.299 in
160
mm
3.937 in
100
mm
17300 lbf
77000
N
28300 lbf
125800
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GN215KLLB 2 15/16 in 6.299 in
160
mm
3.937 in
100
mm
17300 lbf
77000
N
28300 lbf
125800
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
SMN215K 2 15/16 in 6.299 in
160
mm
3.938 in
100.01
mm
17000 lbf
75700
N
28500 lbf
125000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN215KB 2 15/16 in 6.299 in
160
mm
3.938 in
100.01
mm
17000 lbf
75700
N
28500 lbf
125000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN215KS 2 15/16 in 6.890 in
175
mm
3.938 in
100
mm
17000 lbf
75700
N
28500 lbf
125000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
GE75KRRB 75 mm 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E75KRRB 75 mm 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
E75KRR 75 mm 5.118 in
130
mm
3.626 in
92.1
mm
10100 lbf
44800
N
15500 lbf
68900
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
SM1303K 3 3/16 in 5.512 in
140
mm
3.938 in
100.01
mm
12000 lbf
53400
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1303KB 3 3/16 in 5.512 in
140
mm
3.938 in
100.01
mm
12000 lbf
53400
N
18000 lbf
80000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SM1303KS 3 3/16 in 6.102 in
155
mm
3.938 in
100.01
mm
12000 lbf
53400
N
18000 lbf
80000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
  Results 751 - 775 of 810 « 31 32 33