All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 810 of 810 « 31 32 33 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SMN403WB-BR 4 3/16 in 8.858 in
225
mm
5.5000 in
139.700
mm
45500 lbf
202700
N
56000 lbf
250000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN403WS 4 1/5 in 8.858 in
225
mm
4.808 in
122.13
mm
45500 lbf
202394
N
57000 lbf
253548
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN407W 4 7/16 in 9.449 in
240
mm
5.563 in
141.29
mm
55000 lbf
245000
N
64000 lbf
285100
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN407WB-BR 4 7/16 in 9.449 in
240
mm
5.563 in
141.29
mm
55000 lbf
245000
N
64000 lbf
285100
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN407WS 4 7/16 in 9.449 in
240
mm
5.558 in
141.17
mm
55100 lbf
245097
N
63200 lbf
281127
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN407WS-BR 4 7/16 in 10.433 in
265
mm
5.563 in
141.3
mm
55000 lbf
245000
N
63000 lbf
280000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN415W 4 15/16 in 11.024 in
280
mm
5.938 in
150.81
mm
73500 lbf
327400
N
78000 lbf
347400
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN415WB-BR 4 15/16 in 11.024 in
280
mm
5.938 in
150.81
mm
73500 lbf
327400
N
78000 lbf
347400
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
SMN415WS-BR 4 15/16 in 11.811 in
300
mm
5.938 in
150.8
mm
73500 lbf
327400
N
78000 lbf
345000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN415WS 4 15/16 in 11.024 in
280
mm
5.932 in
150.67
mm
73800 lbf
328278
N
77300 lbf
343847
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
  Results 801 - 810 of 810 « 31 32 33