All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 810 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1014KPPB3 7/8 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA014RRB 7/8 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1014KRR 7/8 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1014KLL 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
GRA014RR 7/8 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1014KRRB 7/8 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1014KLLB 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1014KPPB3 7/8 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA014RRB 7/8 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1014KRR 7/8 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1014KLL 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA014RR 7/8 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1014KL 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1014KLLG 7/8 in 2.047 in
52
mm
1.734 in
44.1
mm
1730 lbf
7700
N
3550 lbf
15800
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1014K 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1730 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1014KB 7/8 in 2.047 in
52
mm
1.75 in
44.45
mm
1730 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA014DD 7/8 in 2.047 in
52
mm
1.219 in
30.96
mm
1560 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN014K 7/8 in 2.441 in
62
mm
1.844 in
46.83
mm
2750 lbf
12200
N
5850 lbf
26000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN014KB 7/8 in 2.441 in
62
mm
1.844 in
46.83
mm
2750 lbf
12200
N
5850 lbf
26000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL015NPPB 15/16 in 1.85 in
47
mm
1 in
25.4
mm
1120 lbf
4900
N
2500 lbf
11000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL015NPP 15/16 in 1.85 in
47
mm
1 in
25.4
mm
1120 lbf
4900
N
2500 lbf
11000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1015KRRB 15/16 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1015KLLB 15/16 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1015KPPB3 15/16 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA015RRB 15/16 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
  Results 126 - 150 of 810 « 6 7 8 9 10 »