All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 810 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RAE25RR 25 mm 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
GE25KRRB 25 mm 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RAE25DD 25 mm 2.047 in
52
mm
1.219 in
30.96
mm
1560 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
RAL100NPPB 1 in 1.85 in
47
mm
1 in
25.4
mm
1120 lbf
4900
N
2500 lbf
11000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL100NPP 1 in 1.85 in
47
mm
1 in
25.4
mm
1120 lbf
4900
N
2500 lbf
11000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
G1100KRRB 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1100KLLB 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1100KPPB3 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA100RRB 1 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1100KRR 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
G1100KLL 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
GRA100RR 1 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1100KRRB 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1760 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1100KLLB 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
1100KPPB3 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA100RRB 1 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1100KRR 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1100KLL 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
RA100RR 1 in 2.047 in
52
mm
1.22 in
31
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1100KR 1 in 2.047 in
52
mm
1.748 in
44.4
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1100KL 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1100KLL FS171 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
1100KLLG 1 in 2.047 in
52
mm
1.734 in
44.1
mm
1730 lbf
7700
N
3550 lbf
15800
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1100K 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1730 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1100KB 1 in 2.047 in
52
mm
1.75 in
44.45
mm
1730 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
  Results 176 - 200 of 810 « 6 7 8 9 10 »