All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Eccentric Locking Collar Ball Bearings > View Items  

Fafnir® Eccentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 810 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA100DD 1 in 2.047 in
52
mm
1.219 in
30.96
mm
1560 lbf
6950
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1100KS 1 in 2.244 in
57
mm
1.734 in
44.1
mm
1730 lbf
7700
N
3450 lbf
15600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN100K 1 in 2.441 in
62
mm
1.844 in
46.83
mm
2750 lbf
12200
N
5850 lbf
26000
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN100KB 1 in 2.441 in
62
mm
1.844 in
46.83
mm
2750 lbf
12200
N
5850 lbf
26000
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL101NPPB 1.0625 in 2.165 in
55
mm
1.031 in
26.2
mm
1560 lbf
6950
N
3350 lbf
14600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1101KPPB3 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GRA101RRB 1.0625 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
G1101KRR 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
GRA101RR 1.0625 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
1101KRRB 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
1101KPPB3 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
RA101RRB 1.0625 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Spherical OD Molded Shroud CAD Icon (for items table)
1101KRR 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
RA101RR 1.0625 in 2.441 in
62
mm
1.406 in
35.7
mm
2530 lbf
11300
N
4850 lbf
21600
N
Non-Relubricatable Cylindrical OD Molded Shroud CAD Icon (for items table)
G1101KRRB 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Cylindrical OD Shroud Seal CAD Icon (for items table)
1101KLLG 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2500 lbf
11100
N
4900 lbf
21800
N
Non-Relubricatable Cylindrical OD Labyrinth Seal CAD Icon (for items table)
SM1101K 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2500 lbf
11100
N
4800 lbf
21600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SM1101KB 1.0625 in 2.441 in
62
mm
1.906 in
48.4
mm
2500 lbf
11100
N
4800 lbf
21600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RA101DD 1.0625 in 2.441 in
62
mm
1.406 in
35.72
mm
2280 lbf
10000
N
4800 lbf
21600
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN101K 1.0625 in 2.835 in
72
mm
1.969 in
50
mm
3550 lbf
15600
N
7500 lbf
33500
N
Non-Relubricatable Cylindrical OD N/A CAD Icon (for items table)
SMN101KB 1.0625 in 2.835 in
72
mm
1.969 in
50
mm
3550 lbf
15600
N
7500 lbf
33500
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
RAL102NPPB 1 1/8 in 2.165 in
55
mm
1.031 in
26.2
mm
1560 lbf
6950
N
3350 lbf
14600
N
Non-Relubricatable Spherical OD N/A CAD Icon (for items table)
G1102KRRB 1 1/8 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
G1102KLLB 1 1/8 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Labyrinth Seal CAD Icon (for items table)
G1102KPPB3 1 1/8 in 2.441 in
62
mm
1.906 in
48.4
mm
2530 lbf
11300
N
4850 lbf
21600
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
  Results 201 - 225 of 810 « 6 7 8 9 10 »