Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 0.7500 in N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.7500 in N/A 47 mm1.850 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 34.84 mm1.375 in N/A 7814.4 N1760 lbf N/A 15495.6 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.8750 in N/A 52 mm2.047 in N/A 34.84 mm1.375 in N/A 7814.4 N1760 lbf N/A 15495.6 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 34.84 mm1.375 in N/A 7814.4 N1760 lbf N/A 15495.6 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 34.85 mm1.372 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 34.85 mm1.372 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.9375 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 34.85 mm1.372 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
26 - 50 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »