Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
YA100RR | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1013KRRB | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1014KRRB SGT | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA014RRB | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA014RR | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA014RRB | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA014RR | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER18 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.12 mm1.547 in | Static Load Rating N/A 1233.2 N2530 lbf | Dynamic Load Rating N/A 21534 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER19 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.12 mm1.547 in | Static Load Rating N/A 1233.2 N2530 lbf | Dynamic Load Rating N/A 21534 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1103KRRB3 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.1 mm1.539 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA103RRB2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA103RR2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA103RRB2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA103RR2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYE30KRRB SGT | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.1 mm1.539 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYAE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE30RR | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE30RR | Shaft Size d N/A 30 mm | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1103KRRB SGT | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 39.1 mm1.539 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA103RRB | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA103RR | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA103RRB | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA103RR | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 32.5 mm1.28 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYM1100KRRB | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 38.100 mm1.5000 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |