Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Concentric Locking Collar Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Inserts > Fafnir® Concentric Locking Collar Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Concentric Locking Collar Ball Bearings

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 25 of 33 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GC1008KRRB 1/2 in 40 mm
1.575
in
26.59 mm
1.047
in
4700 N
1060
lbf
10600 N
2360
lbf
Relubricatable Spherical OD Shroud Seal
GC1010KRRB 5/8 in 40 mm
1.575
in
26.59 mm
1.047
in
4700 N
1060
lbf
10600 N
2360
lbf
Relubricatable Spherical OD Shroud Seal
GCE17KRRB 17 mm 40 mm
1.575
in
26.59 mm
1.047
in
4700 N
1060
lbf
10600 N
2360
lbf
Relubricatable Spherical OD Shroud Seal
GC1011KRRB 11/16 in 40 mm
1.575
in
26.59 mm
1.047
in
4700 N
1060
lbf
10600 N
2360
lbf
Relubricatable Spherical OD Shroud Seal
GC1012KRRB 3/4 in 47 mm
1.850
in
30.96 mm
1.219
in
6200 N
1400
lbf
14300 N
3200
lbf
Relubricatable Spherical OD Shroud Seal
GCE20KRRB 20 mm 47 mm
1.850
in
30.96 mm
1.219
in
6200 N
1400
lbf
14300 N
3200
lbf
Relubricatable Spherical OD Shroud Seal
GC1014KRRB 7/8 in 52 mm
2.047
in
34.13 mm
1.344
in
7700 N
1730
lbf
15800 N
3550
lbf
Relubricatable Spherical OD Shroud Seal
GC1015KRRB 15/16 in 52 mm
2.047
in
34.13 mm
1.344
in
7700 N
1730
lbf
15800 N
3550
lbf
Relubricatable Spherical OD Shroud Seal
GCE25KRRB 25 mm 52 mm
2.047
in
34.13 mm
1.344
in
7700 N
1730
lbf
15800 N
3550
lbf
Relubricatable Spherical OD Shroud Seal
GC1100KRRB 1 in 52 mm
2.047
in
34.13 mm
1.344
in
7700 N
1730
lbf
15800 N
3550
lbf
Relubricatable Spherical OD Shroud Seal
GC1102KRRB 1 1/8 in 62 mm
2.441
in
37.31 mm
1.469
in
11100 N
2500
lbf
21800 N
4900
lbf
Relubricatable Spherical OD Shroud Seal
GCE30KRRB 30 mm 62 mm
2.441
in
37.31 mm
1.469
in
11100 N
2500
lbf
21800 N
4900
lbf
Relubricatable Spherical OD Shroud Seal
GC1103KRRB 1 3/16 in 62 mm
2.441
in
37.31 mm
1.469
in
11100 N
2500
lbf
21800 N
4900
lbf
Relubricatable Spherical OD Shroud Seal
GC1103KRRB3 1 1/4 in 62 mm
2.441
in
37.31 mm
1.469
in
11100 N
2500
lbf
21800 N
4900
lbf
Relubricatable Spherical OD Shroud Seal
GC1104KRRB 1 1/4 in 72 mm
2.835
in
41.28 mm
1.6250
in
15100 N
3400
lbf
28500 N
6400
lbf
Relubricatable Spherical OD Shroud Seal
GC1106KRRB 1 3/8 in 72 mm
2.835
in
41.28 mm
1.6250
in
15100 N
3400
lbf
28500 N
6400
lbf
Relubricatable Spherical OD Shroud Seal
GCE35KRRB 35 mm 72 mm
2.835
in
41.28 mm
1.6250
in
15100 N
3400
lbf
28500 N
6400
lbf
Relubricatable Spherical OD Shroud Seal
GC1107KRRB 1 7/16 in 72 mm
2.835
in
41.28 mm
1.6250
in
15100 N
3400
lbf
28500 N
6400
lbf
Relubricatable Spherical OD Shroud Seal
GC1108KRRB 1 1/2 in 80 mm
3.150
in
44.05 mm
1.734
in
19800 N
4460
lbf
20500 N
4600
lbf
Relubricatable Spherical OD Shroud Seal
GCE40KRRB 40 mm 80 mm
3.150
in
44.05 mm
1.734
in
19800 N
4460
lbf
20500 N
4600
lbf
Relubricatable Spherical OD Shroud Seal
GC1110KRRB 1 5/8 in 85 mm
3.347
in
46.83 mm
1.844
in
36200 N
8130
lbf
36300 N
8160
lbf
Relubricatable Spherical OD Shroud Seal
GC1111KRRB 1 11/16 in 85 mm
3.347
in
46.83 mm
1.844
in
36200 N
8130
lbf
36300 N
8160
lbf
Relubricatable Spherical OD Shroud Seal
GC1112KRRB 1 3/4 in 85 mm
3.347
in
46.83 mm
1.844
in
36200 N
8130
lbf
36300 N
8160
lbf
Relubricatable Spherical OD Shroud Seal
GCE45KRRB 45 mm 85 mm
3.347
in
46.83 mm
1.844
in
36200 N
8130
lbf
36300 N
8160
lbf
Relubricatable Spherical OD Shroud Seal
GC1115KRRB 1 15/16 in 90 mm
3.543
in
48.42 mm
1.906
in
22700 N
5100
lbf
39200 N
8800
lbf
Relubricatable Spherical OD Shroud Seal
  Results 1 - 25 of 33 1 2 
<