All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Inserts > Fafnir® Concentric Locking Collar Ball Bearings > View Items  

Fafnir® Concentric Locking Collar Ball Bearings

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 33 of 33 1 2 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GCE50KRRB 50 mm 90 mm
3.543
in
48.42 mm
1.906
in
22700 N
5100
lbf
39200 N
8800
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GC1200KRRB 2 in 100 mm
3.9370
in
53.97 mm
2.125
in
28500 N
6400
lbf
48000 N
10800
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GCE55KRRB 55 mm 100 mm
3.9370
in
53.97 mm
2.125
in
28500 N
6400
lbf
48000 N
10800
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GC1203KRRB 2 3/16 in 100 mm
3.9370
in
53.97 mm
2.125
in
28500 N
6400
lbf
48000 N
10800
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GCE60KRRB 60 mm 110 mm
4.331
in
60.32 mm
2.375
in
35600 N
8000
lbf
58800 N
13200
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GC1207KRRB 2 7/16 in 110 mm
4.331
in
60.32 mm
2.375
in
35600 N
8000
lbf
58800 N
13200
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GC1215KRRB 2 15/16 in 130 mm
5.118
in
70.64 mm
2.781
in
43600 N
9800
lbf
69500 N
15600
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GCE75KRRB 75 mm 130 mm
5.118
in
70.64 mm
2.781
in
43600 N
9800
lbf
69500 N
15600
lbf
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
  Results 26 - 33 of 33 1 2