Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
GCE50KRRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 48.42 mm1.906 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39200 N8800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GC1200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 53.97 mm2.125 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GCE55KRRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 53.97 mm2.125 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GC1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 53.97 mm2.125 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GCE60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 60.32 mm2.375 in | Static Load Rating N/A 35600 N8000 lbf | Dynamic Load Rating N/A 58800 N13200 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GC1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 60.32 mm2.375 in | Static Load Rating N/A 35600 N8000 lbf | Dynamic Load Rating N/A 58800 N13200 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GC1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 70.64 mm2.781 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 69500 N15600 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |
GCE75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 70.64 mm2.781 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 69500 N15600 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
Add To Cart
Request Quote |