Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.


(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 26 - 50 of 62 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC206-IP69K/FVSL613 30 mm 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube
SUC206-19-IP69K/F 1 3/16 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease
SUC206-19-IP69K/FVSL613 1 3/16 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube
SUC206-20-IP69K/F 1 1/4 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease
SUC206-20-IP69K/FVSL613 1 1/4 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube
SUC207-20-IP69K/F 1 1/4 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease
SUC207-20-IP69K/FVSL613 1 1/4 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube
SUC207-21-IP69K/F 1 5/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease
SUC207-21-IP69K/FVSL613 1 5/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube
SUC207-22-IP69K/F 1 3/8 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease
SUC207-22-IP69K/FVSL613 1 3/8 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube
SUC207-IP69K/F 35 mm 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease
SUC207-IP69K/FVSL613 35 mm 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube
SUC207-23-IP69K/F 1 7/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease
SUC207-23-IP69K/FVSL613 1 7/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube
SUC208-24-IP69K/F 1 1/2 in 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease
SUC208-24-IP69K/FVSL613 1 1/2 in 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube
SUC208-25-IP69K/F 1 9/16 in 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease
SUC208-25-IP69K/FVSL613 1 9/16 in 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube
SUC208-IP69K/F 40 mm 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease
SUC208-IP69K/FVSL613 40 mm 3.150 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube
SUC209-26-IP69K/F 1 5/8 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease
SUC209-26-IP69K/FVSL613 1 5/8 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube
SUC209-27-IP69K/F 1 11/16 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease
SUC209-27-IP69K/FVSL613 1 11/16 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube
  Results 26 - 50 of 62 1 2 3 
<