All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
>
View Items
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Check up to five results to perform an action.
(Product only available in the US and Canada at this time)
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 62
1
2
3
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC206-IP69K/FVSL613
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206-19-IP69K/F
1 3/16
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-19-IP69K/FVSL613
1 3/16
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206-20-IP69K/F
1 1/4
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-20-IP69K/FVSL613
1 1/4
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC207-20-IP69K/F
1 1/4
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-20-IP69K/FVSL613
1 1/4
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-21-IP69K/F
1 5/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-21-IP69K/FVSL613
1 5/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-22-IP69K/F
1 3/8
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-22-IP69K/FVSL613
1 3/8
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-IP69K/F
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-IP69K/FVSL613
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC207-23-IP69K/F
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Standard Food Safe Grease
SUC207-23-IP69K/FVSL613
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
2766
lbf
12300
N
4901
lbf
21800
N
Food Grade Solid Lube
SUC208-24-IP69K/F
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-24-IP69K/FVSL613
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-25-IP69K/F
1 9/16
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-25-IP69K/FVSL613
1 9/16
in
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC208-IP69K/F
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Standard Food Safe Grease
SUC208-IP69K/FVSL613
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
3215
lbf
14300
N
5576
lbf
24800
N
Food Grade Solid Lube
SUC209-26-IP69K/F
1 5/8
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-26-IP69K/FVSL613
1 5/8
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-27-IP69K/F
1 11/16
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-27-IP69K/FVSL613
1 11/16
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
Results 26 - 50 of 62
1
2
3