All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) > View Items  

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

Check up to five results to perform an action.


(Product only available in the US and Canada at this time)




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 62 of 62 1 2 3 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC209-28-IP69K/F 1 3/4 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC209-28-IP69K/FVSL613 1 3/4 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC209-IP69K/F 45 mm 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC209-IP69K/FVSL613 45 mm 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC210-30-IP69K/F 1 7/8 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC210-30-IP69K/FVSL613 1 7/8 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC210-31-IP69K/F 1 15/16 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC210-31-IP69K/FVSL613 1 15/16 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC210-IP69K/F 50 mm 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC210-IP69K/FVSL613 50 mm 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC210-32-IP69K/F 2 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC210-32-IP69K/FVSL613 2 in 3.543 in
90
mm
2.031 in
51.6
mm
4182 lbf
18600
N
6700 lbf
29800
N
Food Grade Solid Lube CAD Icon (for items table)
  Results 51 - 62 of 62 1 2 3