Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| SUC210-32-IP69K/F | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
| SUC210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |