- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- SIER-BATH® Gear CouplingsSIER-BATH® Gear Couplings
- Flanged Sleeve Gear CouplingsFlanged Sleeve Gear Couplings
- F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)
- View Items
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)
DOWNLOADS
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)
For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).
Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.
Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").
Item Number |
Description |
Size |
Hub Style |
Weight |
|---|---|---|---|---|
| 69790400400 | N/A F/FA/FL-1-GASKET | N/A 1 | N/A | N/A 0.01 lb |
| 69790400401 | N/A F/FA/FL-1.5-GASKET | N/A 1 1/2 | N/A | N/A 0.01 lb |
| 69790400402 | N/A F/FA/FL-2S-GASKET | N/A 2 | N/A Shrouded Bolt | N/A 0.01 lb |
| 69790400403 | N/A F/FA/FL-2.5S-GASKET | N/A 2 1/2 | N/A Shrouded Bolt | N/A 0.01 lb |
| 69790400404 | N/A F/FA/FL-3S-GASKET | N/A 3 | N/A Shrouded Bolt | N/A 0.03 lb |
| 69790400405 | N/A F/FA/FL-3.5S-GASKET | N/A 3 1/2 | N/A Shrouded Bolt | N/A 0.03 lb |
| 69790400406 | N/A F/FA/FL-4S-GASKET | N/A 4 | N/A Shrouded Bolt | N/A 0.03 lb |
| 69790400407 | N/A F/FA/FL-4.5S-GASKET | N/A 4 1/2 | N/A Shrouded Bolt | N/A 0.04 lb |
| 69790400408 | N/A F/FA/FL-5S-GASKET | N/A 5 | N/A Shrouded Bolt | N/A 0.06 lb |
| 69790400409 | N/A F/FA/FL-5.5S-GASKET | N/A 5 1/2 | N/A Shrouded Bolt | N/A 0.20 lb |
| 69790400410 | N/A F/FA/FL-2E-GASKET | N/A 2 | N/A Exposed Bolt | N/A 0.02 lb |
| 69790400411 | N/A F/FA/FL-2.5E-GASKET | N/A 2 1/2 | N/A Exposed Bolt | N/A 0.02 lb |
| 69790400412 | N/A F/FA/FL-3E-GASKET | N/A 3 | N/A Exposed Bolt | N/A 0.02 lb |
| 69790400413 | N/A F/FA/FL-3.5E-GASKET | N/A 3 1/2 | N/A Exposed Bolt | N/A 0.03 lb |
| 69790400414 | N/A F/FA/FL-4E-GASKET | N/A 4 | N/A Exposed Bolt | N/A 0.04 lb |
| 69790400415 | N/A F/FA/FL-4.5E-GASKET | N/A 4 1/2 | N/A Exposed Bolt | N/A 0.04 lb |
| 69790400416 | N/A F/FA/FL-5E-GASKET | N/A 5 | N/A Exposed Bolt | N/A 0.06 lb |
| 69790400417 | N/A F/FA/FL-5.5E-GASKET | N/A 5 1/2 | N/A Exposed Bolt | N/A 0.06 lb |
| 69790400418 | N/A F/FA/FL-6E-GASKET | N/A 6 | N/A Exposed Bolt | N/A 0.07 lb |
| 69790400419 | N/A F/FA/FL-7E-GASKET | N/A 7 | N/A Exposed Bolt | N/A 0.09 lb |