For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).
Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.
Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").
Part Number |
Description |
Size |
Hub Style |
Weight |
---|---|---|---|---|
69790400400 | Description N/A GASKET 1 (F,FA,FL) | Size N/A 1 | Hub Style N/A | Weight N/A 0.01 lb |
69790400401 | Description N/A GASKET 1.5 (F,FA,FL) | Size N/A 1 1/2 | Hub Style N/A | Weight N/A 0.01 lb |
69790400402 | Description N/A GASKET 2S (F,FA,FL) | Size N/A 2 | Hub Style N/A Shrouded Bolt | Weight N/A 0.01 lb |
69790400410 | Description N/A GASKET 2E (F,FA,FL) | Size N/A 2 | Hub Style N/A Exposed Bolt | Weight N/A 0.02 lb |
69790400403 | Description N/A GASKET 2.5S (F,FA,FL) | Size N/A 2 1/2 | Hub Style N/A Shrouded Bolt | Weight N/A 0.01 lb |
69790400411 | Description N/A GASKET 2.5E (F,FA,FL) | Size N/A 2 1/2 | Hub Style N/A Exposed Bolt | Weight N/A 0.02 lb |
69790400404 | Description N/A GASKET 3S (F,FA,FL) | Size N/A 3 | Hub Style N/A Shrouded Bolt | Weight N/A 0.03 lb |
69790400412 | Description N/A GASKET 3E (F,FA,FL) | Size N/A 3 | Hub Style N/A Exposed Bolt | Weight N/A 0.02 lb |
69790400405 | Description N/A GASKET 3.5S (F,FA,FL) | Size N/A 3 1/2 | Hub Style N/A Shrouded Bolt | Weight N/A 0.03 lb |
69790400413 | Description N/A GASKET 3.5E (F,FA,FL) | Size N/A 3 1/2 | Hub Style N/A Exposed Bolt | Weight N/A 0.03 lb |
69790400406 | Description N/A GASKET 4S (F,FA,FL) | Size N/A 4 | Hub Style N/A Shrouded Bolt | Weight N/A 0.03 lb |
69790400414 | Description N/A GASKET 4E (F,FA,FL) | Size N/A 4 | Hub Style N/A Exposed Bolt | Weight N/A 0.04 lb |
69790400407 | Description N/A GASKET 4.5S (F,FA,FL) | Size N/A 4 1/2 | Hub Style N/A Shrouded Bolt | Weight N/A 0.04 lb |
69790400415 | Description N/A GASKET 4.5E (F,FA,FL) | Size N/A 4 1/2 | Hub Style N/A Exposed Bolt | Weight N/A 0.04 lb |
69790400408 | Description N/A GASKET 5S (F,FA,FL) | Size N/A 5 | Hub Style N/A Shrouded Bolt | Weight N/A 0.06 lb |
69790400416 | Description N/A GASKET 5E (F,FA,FL) | Size N/A 5 | Hub Style N/A Exposed Bolt | Weight N/A 0.06 lb |
69790400409 | Description N/A GASKET 5.5S (F,FA,FL) | Size N/A 5 1/2 | Hub Style N/A Shrouded Bolt | Weight N/A 0.20 lb |
69790400417 | Description N/A GASKET 5.5E (F,FA,FL) | Size N/A 5 1/2 | Hub Style N/A Exposed Bolt | Weight N/A 0.06 lb |
69790400418 | Description N/A GASKET 6E (F,FA,FL) | Size N/A 6 | Hub Style N/A Exposed Bolt | Weight N/A 0.07 lb |
69790400419 | Description N/A GASKET 7E (F,FA,FL) | Size N/A 7 | Hub Style N/A Exposed Bolt | Weight N/A 0.09 lb |