Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
F Type Flex Hubs with Keyway - Inch (Imperial) Bores

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

51 - 75 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A F-3-HUB-2-1/2-5/8X5/16KW N/A 2 1/2 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-2-3/4-5/8X5/16KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-2-7/8-3/4X3/8KW N/A 2 7/8 in N/A 3/4 x 3/8 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3"-3/4X3/8KW N/A 3 in N/A 3/4 x 3/8 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-1/2-7/8X7/16KW N/A 3 1/2 in N/A 7/8 x 7/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-1/4-3/4X3/8KW N/A 3 1/4 in N/A 3/4 x 3/8 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-1/8-3/4X3/8KW N/A 3 1/8 in N/A 3/4 x 3/8 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-3/4-7/8X7/16KW N/A 3 3/4 in N/A 7/8 x 7/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-3/8-7/8X7/16KW N/A 3 3/8 in N/A 7/8 x 7/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-7/8-1"X1/2KW N/A 3 7/8 in N/A 1 x 1/2 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-4"-1"X1/2KW N/A 4 in N/A 1 x 1/2 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3-HUB-3-3/4-7/8X7/16KW-PH N/A 3 3/4 in N/A 7/8x 7/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F-3.5-HUB-2.750/2.752-5/8X5/16KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-2.9375/2.9390-3/4X3/8KW N/A 2 15/16 in N/A 3/4 x 3/8 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-2-7/8-3/4X3/8KW N/A 2 7/8 in N/A 3/4 x 3/8 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-3"-3/4X3/8KW N/A 3 in N/A 3/4 x 3/8 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-3-1/2-7/8X7/16KW N/A 3 1/2 in N/A 7/8 x 7/16 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-3-1/4-3/4X3/8KW N/A 3 1/4 in N/A 3/4 x 3/8 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-3-3/8-7/8X7/16KW N/A 3 3/8 in N/A 7/8 x 7/16 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-3-7/8-1"X1/2KW N/A 3 7/8 in N/A 1 x 1/2 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-4"-1"X1/2KW N/A 4 in N/A 1 x 1/2 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-3.5-HUB-4-1/2-1"X1/2KW N/A 4 1/2 in N/A 1 x 1/2 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F-4-HUB-4"-1"X1/2KW N/A 4 in N/A 1 x 1/2 in N/A 220500 in·lb24900 N·m N/A 3000 rpm N/A 4.750 in N/A 7.500 in190.50 mm N/A
N/A F-4-HUB-4-1/2-1"X1/2KW N/A 4 1/2 in N/A 1 x 1/2 in N/A 220500 in·lb24900 N·m N/A 3000 rpm N/A 4.750 in N/A 7.500 in190.50 mm N/A
51 - 75 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4