For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Flange Diameter (Dimension FD) |
Dimension HD |
---|---|---|---|---|---|---|---|---|
69790407459 | Description N/A F 2.5E HUB RGD 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Keyway Size N/A 3/8 x 3/16 in | Nominal Torque N/A 56700 in·lb6410 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.910 in | Flange Diameter (Dimension FD) N/A 8.38 in212.85 mm | Dimension HD N/A 5.840 in148.34 mm |
69790413296 | Description N/A F 2E HUB RGD 2-11/16 5/8X5/16 | Bore Size N/A 2 11/16 in | Keyway Size N/A 5/8 x 5/16 in | Nominal Torque N/A 31500 in·lb3560 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 2.280 in | Flange Diameter (Dimension FD) N/A 7.00 in177.80 mm | Dimension HD N/A 4.860 in123.44 mm |
69790414240 | Description N/A F 3S HUB RGD 2-15/16 3/4KW | Bore Size N/A 2 15/16 in | Keyway Size N/A 3/4 x 3/8 in | Nominal Torque N/A 94500 in·lb10700 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.410 in | Flange Diameter (Dimension FD) N/A 9.44 in239.78 mm | Dimension HD N/A 6.840 in173.74 mm |
69790413981 | Description N/A F 4.5E HUB RGD 6-3/4 1-3/4KW | Bore Size N/A 6 3/4 in | Keyway Size N/A 1 3/4 x 7/8 in | Nominal Torque N/A 302400 in·lb34200 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.030 in | Flange Diameter (Dimension FD) N/A 13.63 in346.20 mm | Dimension HD N/A 10.380 in263.65 mm |
69790414262 | Description N/A F 4E HUB RGD 4-1/4 1"X1/2KW | Bore Size N/A 4 1/4 in | Keyway Size N/A 1 x 1/2 in | Nominal Torque N/A 220500 in·lb24900 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 in | Flange Diameter (Dimension FD) N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in234.95 mm |
69790414426 | Description N/A F 4E HUB RGD 5-3/8 1-1/4X5/8K | Bore Size N/A 5 3/8 in | Keyway Size N/A 1 1/4 x 5/8 in | Nominal Torque N/A 220500 in·lb24900 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 in | Flange Diameter (Dimension FD) N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in234.95 mm |
69790413740 | Description N/A F 5E HUB RGD 5" 1-1/4X5/8KW | Bore Size N/A 5 in | Keyway Size N/A 1 1/4 x 5/8 in | Nominal Torque N/A 434700 in·lb49100 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 in | Flange Diameter (Dimension FD) N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in293.62 mm |
69790413741 | Description N/A F 5E HUB RGD 5-3/4 1-1/2KW | Bore Size N/A 5 3/4 in | Keyway Size N/A 1 1/2 x 3/4 in | Nominal Torque N/A 434700 in·lb49100 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 in | Flange Diameter (Dimension FD) N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in293.62 mm |
69790411648 | Description N/A F 5E HUB RGD 6.220 *1-1/2KW | Bore Size N/A 6 1/5 in | Keyway Size N/A 1 1/2 x 3/4 in | Nominal Torque N/A 434700 in·lb49100 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 in | Flange Diameter (Dimension FD) N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in293.62 mm |