- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- SIER-BATH® Gear CouplingsSIER-BATH® Gear Couplings
- Flanged Sleeve Gear CouplingsFlanged Sleeve Gear Couplings
- FHD Type Flex-Flex Sleeves- Heavy DutyFHD Type Flex-Flex Sleeves- Heavy Duty
- View Items
FHD Type Flex-Flex Sleeves- Heavy Duty
The FHD type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts only.The FHD type coupling has heat treated bolts for greater strength. Designed for high torque low-speed applications that occur in mill operations.
Item Number |
Description |
Overall Length |
Dimension OD |
|---|---|---|---|
| 69790413612 | N/A FHD-12E-SLEEVE FEMALE-W/ENDCAP | N/A 10.44 in265.2 mm | N/A 30.50 in774.7 mm |
| 69790413613 | N/A FHD-12E-SLEEVE MALE-W/ENDCAP | N/A 10.76 in273.3 mm | N/A 30.50 in774.7 mm |
| 69790414665 | N/A FHD-10E-SLEEVE FEMALE-W/ENDCAP | N/A 9.54 in242.3 mm | N/A 28.02 in711.7 mm |
| 69790414666 | N/A FHD-10E-SLEEVE MALE-W/ENDCAP | N/A 9.79 in248.7 mm | N/A 28.02 in711.7 mm |
| 69790494232 | N/A FHD-8E-SLEEVE FEMALE-W/ENDCAP | N/A 8.48 in215.4 mm | N/A 23.27 in591.1 mm |
| 69790414664 | N/A FHD-8E-SLEEVE MALE-W/ENDCAP | N/A 8.73 in221.7 mm | N/A 23.27 in591.1 mm |
| 69790407658 | N/A FHD-9E-SLEEVE FEMALE-W/ENDCAP | N/A 8.99 in228.4 mm | N/A 26.02 in660.9 mm |
| 69790413032 | N/A FHD-9E-SLEEVE MALE-W/ENDCAP | N/A 8.99 in228.4 mm | N/A 26.02 in660.9 mm |
| 69790413439 | N/A FHD-14E-SLEEVE FEMALE-W/ENDCAP | N/A 13.3 in337.8 mm | N/A 38.02 in965.7 mm |
| 69790413440 | N/A FHD-14E-SLEEVE MALE-W/ENDCAP | N/A 13.61 in345.7 mm | N/A 38.02 in965.7 mm |
| 69790414661 | N/A FHD-7E-SLEEVE FEMALE-W/ENDCAP | N/A 7.37 in187.2 mm | N/A 20.75 in527.0 mm |
| 69790414667 | N/A FHD-11E-SLEEVE FEMALE-W/ENDCAP | N/A 10.49 in266.5 mm | N/A 30.52 in775.2 mm |
| 69790414668 | N/A FHD-11E-SLEEVE MALE-W/ENDCAP | N/A 10.8 in274.3 mm | N/A 30.52 in775.2 mm |
| 69790414669 | N/A FHD-13E-SLEEVE FEMALE-W/ENDCAP | N/A 11.68 in296.7 mm | N/A 35.77 in908.6 mm |
| 69790414670 | N/A FHD-13E-SLEEVE MALE-W/ENDCAP | N/A 11.99 in304.5 mm | N/A 35.77 in908.6 mm |
| 69790414671 | N/A FHD-15E-SLEEVE FEMALE-W/ENDCAP | N/A 13.56 in344.4 mm | N/A 40.52 in1029.2 mm |
| 69790414672 | N/A FHD-15E-SLEEVE MALE-W/ENDCAP | N/A 13.86 in352.0 mm | N/A 40.52 in1029.2 mm |