Part Number |
Description |
Overall Length |
Dimension OD |
---|---|---|---|
69790414661 | Description N/A FHD 7E SLV FEMALE W/END CAP | Overall Length N/A 7.37 in187.2 mm | Dimension OD N/A 20.75 in527.0 mm |
69790494232 | Description N/A FHD 8E SLV FEMALE W/END CAP | Overall Length N/A 8.48 in215.4 mm | Dimension OD N/A 23.27 in591.1 mm |
69790414664 | Description N/A FHD 8E SLV MALE W/END CAP | Overall Length N/A 8.73 in221.7 mm | Dimension OD N/A 23.27 in591.1 mm |
69790407658 | Description N/A FHD 9E SLV FEMALE W/END CAP | Overall Length N/A 8.99 in228.4 mm | Dimension OD N/A 26.02 in660.9 mm |
69790413032 | Description N/A FHD 9E SLV MALE W/END CAP | Overall Length N/A 8.99 in228.4 mm | Dimension OD N/A 26.02 in660.9 mm |
69790414665 | Description N/A FHD 10E SLV FEMALE W/ENDCAP | Overall Length N/A 9.54 in242.3 mm | Dimension OD N/A 28.02 in711.7 mm |
69790414666 | Description N/A FHD 10E SLV MALE W/END CAP | Overall Length N/A 9.79 in248.7 mm | Dimension OD N/A 28.02 in711.7 mm |
69790413612 | Description N/A FHD 12E SLV FEMALE W/ENDCAP | Overall Length N/A 10.44 in265.2 mm | Dimension OD N/A 30.50 in774.7 mm |
69790413613 | Description N/A FHD 12E SLV MALE W/END CAP | Overall Length N/A 10.76 in273.3 mm | Dimension OD N/A 30.50 in774.7 mm |
69790414667 | Description N/A FHD 11E SLV FEMALE W/ENDCAP | Overall Length N/A 10.49 in266.5 mm | Dimension OD N/A 30.52 in775.2 mm |
69790414668 | Description N/A FHD 11E SLV MALE W/END CAP | Overall Length N/A 10.8 in274.3 mm | Dimension OD N/A 30.52 in775.2 mm |
69790414669 | Description N/A FHD 13E SLV FEMALE W/ENDCAP | Overall Length N/A 11.68 in296.7 mm | Dimension OD N/A 35.77 in908.6 mm |
69790414670 | Description N/A FHD 13E SLV MALE W/END CAP | Overall Length N/A 11.99 in304.5 mm | Dimension OD N/A 35.77 in908.6 mm |
69790413439 | Description N/A FHD 14E SLV FEMALE W/ENDCAP | Overall Length N/A 13.3 in337.8 mm | Dimension OD N/A 38.02 in965.7 mm |
69790413440 | Description N/A FHD 14E SLV MALE W/END CAP | Overall Length N/A 13.61 in345.7 mm | Dimension OD N/A 38.02 in965.7 mm |
69790414671 | Description N/A FHD 15E SLV FEMALE W/ENDCAP | Overall Length N/A 13.56 in344.4 mm | Dimension OD N/A 40.52 in1029.2 mm |
69790414672 | Description N/A FHD 15E SLV MALE W/END CAP | Overall Length N/A 13.86 in352.0 mm | Dimension OD N/A 40.52 in1029.2 mm |