Batch CAD Cart (0)
  • Cart is empty
FHD Type Flex Flex Hubs, Rough Stock Bore

Sier-Bath Heavy Duty Flanged Sleeve Gear Couplings

The FHD Type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts (E) only. The FHD type coupling has heat treated bolts for greater strength.

Designed for high torque, low-speed applications that occur in mill operations.

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Max. Bore

Dimension HD

Overall Length

Flange Diameter (Dimension FD)

Distance between Shaft Ends (Dimension BSE)

Sort by
N/A FHD 10 HUB RSB N/A 2521000 in·lb280000 N·m N/A 1550 rpm N/A 12.000 in N/A 13.750 in355 mm N/A 18.500 in469.90 mm N/A 24.50 in N/A 28.00 in N/A 0.50 in
N/A FHD 12 HUB RSB N/A 4412000 in·lb500000 N·m N/A 1300 rpm N/A 13.880 in N/A 17.000 in435 mm N/A 22.750 in577.85 mm N/A 28.25 in N/A 33.00 in N/A 0.50 in
N/A FHD 14 HUB RSB N/A 6429000 in·lb730000 N·m N/A 1050 rpm N/A 15.500 in N/A 19.500 in N/A 26.500 in673.10 mm N/A 31.75 in N/A 38.00 in N/A 0.75 in
N/A FHD 15 HUB RSB N/A 7752000 in·lb880000 N·m N/A 900 rpm N/A 16.500 in N/A 21.000 in N/A 28.500 in723.90 mm N/A 33.75 in N/A 40.50 in N/A 0.75 in
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1