All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Flanged Sleeve Gear Couplings > Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) > View Items  

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)

Check up to five results to perform an action.


Accessory Kits for All Standard Lovejoy Flanged Gear Coupling Types - Inch (Imperial) Bolts

For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).

The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.

Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").

Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Gear Coupling Product Catalog

Compare Items
   
  Results 26 - 30 of 30 1 2 

Part Number

Description 

Flange Style

Type

69790401499 8E-FLNG CP ACCY KIT Exposed Bolt Accessory Kit
69790407510 12E-FLNG CP ACCY KIT Exposed Bolt Accessory Kit
69790414659 13E-FLNG CP ACCY KIT Exposed Bolt Accessory Kit
69790490650 10E-FLNG CP ACCY KIT Exposed Bolt Accessory Kit
69790490651 11E-FLNG CP ACCY KIT Exposed Bolt Accessory Kit
  Results 26 - 30 of 30 1 2