- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- SIER-BATH® Gear CouplingsSIER-BATH® Gear Couplings
- Flanged Sleeve Gear CouplingsFlanged Sleeve Gear Couplings
- FA Type (Alloy Steel) Seals ONLYFA Type (Alloy Steel) Seals ONLY
- View Items
FA Type (Alloy Steel) Seals ONLY
FA Type (Alloy Steel) Seals ONLY
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA flex hubs, two FA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Note: The FA Type seal is generally included when ordering the FA Type sleeve, and not ordered as a stand alone product.
Item Number |
Description |
Size |
|---|---|---|
| 69790405570 | N/A FA-1-SEAL | N/A 1 |
| 69790405571 | N/A FA-1.5-SEAL | N/A 1 1/2 |
| 69790405572 | N/A FA-2-SEAL | N/A 2 |
| 69790405573 | N/A FA-2.5-SEAL | N/A 2 1/2 |
| 69790405574 | N/A FA-3-SEAL | N/A 3 |
| 69790405575 | N/A FA-3.5-SEAL | N/A 3 1/2 |
| 69790405576 | N/A FA-4-SEAL | N/A 4 |
| 69790405577 | N/A FA-4.5-SEAL | N/A 4 1/2 |
| 69790405578 | N/A FA-5-SEAL | N/A 5 |
| 69790405579 | N/A FA-5.5-SEAL | N/A 5 1/2 |
| 69790405580 | N/A FA-6-SEAL | N/A 6 |
| 69790405581 | N/A FA-7-SEAL | N/A 7 |