The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Part Number |
Description |
Max. Bore (Dimensions ID1/ID2) |
Nominal Torque |
Max. Speed (Unbalanced) |
Dimension FD |
Dimension HD |
Length Through Bore of Universal Hub (LTB1) |
CAD |
---|---|---|---|---|---|---|---|---|
69790400364 | Description N/A FMM 5.5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 7.500 in200 mm | Nominal Torque N/A 573300 in·lb64800 N·m | Max. Speed (Unbalanced) N/A 2200 rpm | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm | Length Through Bore of Universal Hub (LTB1) N/A 10.500 in266.70 mm | CAD N/A |
69790400365 | Description N/A FMM 6 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 8.250 in225 mm | Nominal Torque N/A 749700 in·lb84700 N·m | Max. Speed (Unbalanced) N/A 2100 rpm | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm | Length Through Bore of Universal Hub (LTB1) N/A 11.250 in285.75 mm | CAD N/A |
69790401129 | Description N/A FMM 1 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm | Nominal Torque N/A 7600 in·lb850 N·m | Max. Speed (Unbalanced) N/A 6000 rpm | Dimension FD N/A 4.56 in115.82 mm | Dimension HD N/A 2.310 in58.67 mm | Length Through Bore of Universal Hub (LTB1) N/A 4.000 in101.60 mm | CAD N/A |
69790401130 | Description N/A FMM 1.5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm | Nominal Torque N/A 18900 in·lb2140 N·m | Max. Speed (Unbalanced) N/A 5500 rpm | Dimension FD N/A 6.00 in152.40 mm | Dimension HD N/A 3.000 in76.20 mm | Length Through Bore of Universal Hub (LTB1) N/A 4.500 in114.30 mm | CAD N/A |
69790400173 | Description N/A FMM 2 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in73 mm | Nominal Torque N/A 31500 in·lb3560 N·m | Max. Speed (Unbalanced) N/A 5000 rpm | Dimension FD N/A 7.00 in177.80 mm | Dimension HD N/A 4.000 in101.60 mm | Length Through Bore of Universal Hub (LTB1) N/A 5.500 in139.70 mm | CAD N/A |
69790400185 | Description N/A FMM 2.5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 3.250 in85 mm | Nominal Torque N/A 56700 in·lb6410 N·m | Max. Speed (Unbalanced) N/A 4400 rpm | Dimension FD N/A 8.38 in212.85 mm | Dimension HD N/A 4.630 in117.60 mm | Length Through Bore of Universal Hub (LTB1) N/A 6.500 in165.10 mm | CAD N/A |
69790400197 | Description N/A FMM 3 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in107 mm | Nominal Torque N/A 94500 in·lb10700 N·m | Max. Speed (Unbalanced) N/A 4000 rpm | Dimension FD N/A 9.44 in239.78 mm | Dimension HD N/A 5.630 in143.00 mm | Length Through Bore of Universal Hub (LTB1) N/A 7.000 in177.80 mm | CAD N/A |
69790400208 | Description N/A FMM 3.5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 4.625 in125 mm | Nominal Torque N/A 151200 in·lb17100 N·m | Max. Speed (Unbalanced) N/A 3500 rpm | Dimension FD N/A 11.00 in279.40 mm | Dimension HD N/A 6.5 in165.10 mm | Length Through Bore of Universal Hub (LTB1) N/A 7.500 in190.50 mm | CAD N/A |
69790400217 | Description N/A FMM 4 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 5.375 in145 mm | Nominal Torque N/A 220500 in·lb24900 N·m | Max. Speed (Unbalanced) N/A 3000 rpm | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 7.500 in190.50 mm | Length Through Bore of Universal Hub (LTB1) N/A 8.250 in209.55 mm | CAD N/A |
69790400362 | Description N/A FMM 4.5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 6.000 in165 mm | Nominal Torque N/A 302400 in·lb34200 N·m | Max. Speed (Unbalanced) N/A 2700 rpm | Dimension FD N/A 13.63 in346.20 mm | Dimension HD N/A 8.500 in215.90 mm | Length Through Bore of Universal Hub (LTB1) N/A 9.000 in228.60 mm | CAD N/A |
69790400363 | Description N/A FMM 5 HUB RSB | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in180 mm | Nominal Torque N/A 434700 in·lb49100 N·m | Max. Speed (Unbalanced) N/A 2500 rpm | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 9.500 in241.30 mm | Length Through Bore of Universal Hub (LTB1) N/A 9.500 in241.30 mm | CAD N/A |