- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- SIER-BATH® Gear CouplingsSIER-BATH® Gear Couplings
- Flanged Sleeve Gear CouplingsFlanged Sleeve Gear Couplings
- FA Type (Alloy Steel) Flex Sleeves (with Seal)FA Type (Alloy Steel) Flex Sleeves (with Seal)
- View Items
FA Type (Alloy Steel) Flex Sleeves (with Seal)
FA Type (Alloy Steel) Flex Sleeves (with Seal)
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Item Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
|---|---|---|---|---|
| 69790403970 | N/A FA-1E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 1.654 in42 mm | N/A 4.56 in115.82 mm |
| 69790403971 | N/A FA-1S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 1.654 in42 mm | N/A 4.56 in115.82 mm |
| 69790403972 | N/A FA-1.5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 2.205 in56 mm | N/A 6.00 in152.40 mm |
| 69790403973 | N/A FA-1.5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 2.205 in56 mm | N/A 6.00 in152.40 mm |
| 69790403974 | N/A FA-2E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 2.874 in73 mm | N/A 7.00 in177.80 mm |
| 69790403975 | N/A FA-2S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 2.874 in73 mm | N/A 7.00 in177.80 mm |
| 69790403976 | N/A FA-2.5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 3.465 in88 mm | N/A 8.38 in212.85 mm |
| 69790403977 | N/A FA-2.5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 3.465 in88 mm | N/A 8.38 in212.85 mm |
| 69790403978 | N/A FA-3E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 4.213 in107 mm | N/A 9.44 in239.78 mm |
| 69790403979 | N/A FA-3S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 4.213 in107 mm | N/A 9.44 in239.78 mm |
| 69790403980 | N/A FA-3.5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 4.882 in124 mm | N/A 11.00 in279.40 mm |
| 69790403981 | N/A FA-3.5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 4.882 in124 mm | N/A 11.00 in279.40 mm |
| 69790403982 | N/A FA-4E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 5.787 in147 mm | N/A 12.50 in317.50 mm |
| 69790403983 | N/A FA-4S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 5.787 in147 mm | N/A 12.50 in317.50 mm |
| 69790403984 | N/A FA-4.5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 6.575 in167 mm | N/A 13.63 in346.20 mm |
| 69790403985 | N/A FA-4.5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 6.575 in167 mm | N/A 13.63 in346.20 mm |
| 69790403986 | N/A FA-5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 6.929 in176 mm | N/A 15.31 in388.87 mm |
| 69790403987 | N/A FA-5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 6.929 in176 mm | N/A 15.31 in388.87 mm |
| 69790403988 | N/A FA-5.5E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 7.953 in202 mm | N/A 16.75 in425.45 mm |
| 69790403989 | N/A FA-5.5S-SLEEVE-W/SEAL | N/A Shrouded Bolt | N/A 7.953 in202 mm | N/A 16.75 in425.45 mm |
| 69790403990 | N/A FA-6E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 8.858 in225 mm | N/A 18.00 in457.20 mm |
| 69790403991 | N/A FA-7E-SLEEVE-W/SEAL | N/A Exposed Bolt | N/A 10.039 in255 mm | N/A 20.75 in527.05 mm |