The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max. Speed (Unbalanced) |
Length thru Bore (Dimensions LTB1/LTB2) |
Dimension FD |
Dimension HD |
---|---|---|---|---|---|---|---|---|
69790492363 | Description N/A FLAMM 3.5 HUB 810/610 MTR FRM | Bore Size N/A 3.2480 to 3.2490 in | Keyway Size N/A 3/4 x 1/4 in | Nominal Torque N/A 151200 in·lb17100 N·m | Max. Speed (Unbalanced) N/A 3500 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 4.500 in114.30 mm | Dimension FD N/A 11.00 in279.40 mm | Dimension HD N/A 5.00 in127.00 mm |
69790492480 | Description N/A FLAMM 2 HUB 603/604&803/804MF | Bore Size N/A 1.9980 to 1.9990 in | Keyway Size N/A 1/2 x 1/4 in | Nominal Torque N/A 31500 in·lb3560 N·m | Max. Speed (Unbalanced) N/A 5000 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 3.500 in88.90 mm | Dimension FD N/A 7.00 in177.80 mm | Dimension HD N/A 2.880 in73.15 mm |
69790492481 | Description N/A FLAMM 2.5 HUB 603/604&803/804 | Bore Size N/A 1.9980 to 1.9990 in | Keyway Size N/A 1/2 x 1/4 in | Nominal Torque N/A 56700 in·lb6410 N·m | Max. Speed (Unbalanced) N/A 4400 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 3.500 in88.90 mm | Dimension FD N/A 8.38 in212.85 mm | Dimension HD N/A 3.630 in92.20 mm |
69790492482 | Description N/A FLAMM 1.5 HUB 602/802 MTR FRM | Bore Size N/A 1.7485 to 1.7495 in | Keyway Size N/A 1/2 x 1/8 in | Nominal Torque N/A 18900 in·lb2140 N·m | Max. Speed (Unbalanced) N/A 5500 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 3.000 in76.20 mm | Dimension FD N/A 6.00 in152.40 mm | Dimension HD N/A 2.190 in55.63 mm |
69790492483 | Description N/A FLAMM 2.5 HUB 606/806 MTR FRM | Bore Size N/A 2.4980 to 2.4990 in | Keyway Size N/A 1/2 x 1/4 in | Nominal Torque N/A 56700 in·lb6410 N·m | Max. Speed (Unbalanced) N/A 4400 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 4.000 in101.60 mm | Dimension FD N/A 8.38 in212.85 mm | Dimension HD N/A 3.630 in92.20 mm |
69790492484 | Description N/A FLAMM 3 HUB 608/808 MTR FRM | Bore Size N/A 2.9980 to 2.9990 in | Keyway Size N/A 3/4 x 1/4 in | Nominal Torque N/A 94500 in·lb10700 N·m | Max. Speed (Unbalanced) N/A 4000 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 4.500 in114.30 mm | Dimension FD N/A 9.44 in239.78 mm | Dimension HD N/A 4.250 in107.95 mm |
69790492485 | Description N/A FLAMM 4 HUB 612/812 MTR FRM | Bore Size N/A 3.6230 to 3.6240 in | Keyway Size N/A 3/4 x 1/4 in | Nominal Torque N/A 220500 in·lb24900 N·m | Max. Speed (Unbalanced) N/A 3000 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 5.000 in127.00 mm | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 5.750 in146.05 mm |
69790492486 | Description N/A FLAMM 4.5 HUB 614/814 MTR FRM | Bore Size N/A 4.2470 to 4.2485 in | Keyway Size N/A 1 x 3/8 in | Nominal Torque N/A 302400 in·lb34200 N·m | Max. Speed (Unbalanced) N/A 2700 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 5.000 in127.00 mm | Dimension FD N/A 13.63 in346.20 mm | Dimension HD N/A 6.5 in165.10 mm |
69790492487 | Description N/A FLAMM 5 HUB 616/816 MTR FRM | Bore Size N/A 4.6220 to 4.6235 in | Keyway Size N/A 1 1/4 x 3/8 in | Nominal Torque N/A 434700 in·lb49100 N·m | Max. Speed (Unbalanced) N/A 2500 rpm | Length thru Bore (Dimensions LTB1/LTB2) N/A 5.500 in139.70 mm | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 7.310 in185.67 mm |