Batch CAD Cart (0)
  • Cart is empty
F Type Gaskets ONLY - for Standard Lovejoy Flanged Coupling Types (F, FFR, FRR, FA, FL, etc)

For use with all Standard Lovejoy flanged coupling types (F, FFR, FRR, FA, FL, etc).

Gaskets are included in the Flanged Coupling Accessory Kits, and generally not ordered stand alone unless as a replacement part.

Note: The standard exposed bolt ("E") gaskets are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") gaskets are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and gasket are of the same style (either "E" or "S").

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Hub Style

Part Number

Description 

Size

Hub Style

Weight

Sort by
N/A F/FA/FL-1-GASKET N/A 1 N/A N/A 0.01 lb
N/A F/FA/FL-1.5-GASKET N/A 1 1/2 N/A N/A 0.01 lb
N/A F/FA/FL-2S-GASKET N/A 2 N/A Shrouded Bolt N/A 0.01 lb
N/A F/FA/FL-2.5S-GASKET N/A 2 1/2 N/A Shrouded Bolt N/A 0.01 lb
N/A F/FA/FL-2E-GASKET N/A 2 N/A Exposed Bolt N/A 0.02 lb
N/A F/FA/FL-2.5E-GASKET N/A 2 1/2 N/A Exposed Bolt N/A 0.02 lb
N/A F/FA/FL-3E-GASKET N/A 3 N/A Exposed Bolt N/A 0.02 lb
N/A F/FA/FL-3.5E-GASKET N/A 3 1/2 N/A Exposed Bolt N/A 0.03 lb
N/A F/FA/FL-3S-GASKET N/A 3 N/A Shrouded Bolt N/A 0.03 lb
N/A F/FA/FL-3.5S-GASKET N/A 3 1/2 N/A Shrouded Bolt N/A 0.03 lb
N/A F/FA/FL-4S-GASKET N/A 4 N/A Shrouded Bolt N/A 0.03 lb
N/A F/FA/FL-4.5S-GASKET N/A 4 1/2 N/A Shrouded Bolt N/A 0.04 lb
N/A F/FA/FL-4E-GASKET N/A 4 N/A Exposed Bolt N/A 0.04 lb
N/A F/FA/FL-4.5E-GASKET N/A 4 1/2 N/A Exposed Bolt N/A 0.04 lb
N/A F/FA/FL-5E-GASKET N/A 5 N/A Exposed Bolt N/A 0.06 lb
N/A F/FA/FL-5.5E-GASKET N/A 5 1/2 N/A Exposed Bolt N/A 0.06 lb
N/A F/FA/FL-5S-GASKET N/A 5 N/A Shrouded Bolt N/A 0.06 lb
N/A F/FA/FL-6E-GASKET N/A 6 N/A Exposed Bolt N/A 0.07 lb
N/A F/FA/FL-7E-GASKET N/A 7 N/A Exposed Bolt N/A 0.09 lb
N/A F/FA/FL-5.5S-GASKET N/A 5 1/2 N/A Shrouded Bolt N/A 0.20 lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1